??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
NFFS6, NFFSY6, NFFS8, NFFSY8 - Aluminum Frame for Safety Fence -N series- (Pillar)
Bill of material
NFFSY6-3030-50
Part Number
Type and Frame Selection
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Tapping on the End of the Frame
M
Depth on the Left Side
0 mm
Depth on the Right Side
0 mm
Through Hole in Specified Position
Z Selection
mm
Number of Hole
AH 0.5mm Increment
mm
BH 0.5mm Increment
mm
CH 0.5mm Increment
mm
DH 0.5mm Increment
mm
EH 0.5mm Increment
mm
FH 0.5mm Increment
mm
GH 0.5mm Increment
mm
Counterbore Hole in Specified Position
Number of Hole
XA 0.5mm Increment
mm
XB 0.5mm Increment
mm
XC 0.5mm Increment
mm
XD 0.5mm Increment
mm
XE 0.5mm Increment
mm
XF 0.5mm Increment
mm
XG 0.5mm Increment
mm
d
0.0 mm
d1
0.0 mm
h
0 mm
Previews
3D
2D
Download CAD models