??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BETE
Description
NF Series - Fan Nozzles
Bill of material
1/8NF0100@1
Manufacturer
BETE Fog Nozzle
Part No.
1/8NF0100@1
Connection Size
Inch
Rating
Nozzle Type
FAN
Spray Pattern
Straight Jet
Spray Angle
Connection Submethod
Material
Approximate Orifice Diameter
0.026 Inch
Approximate Free Passage
0.026 Inch
A
0.880 Inch
B
0.440 Inch
Weight
0.25
K-Factor
0.016
Exponent
0.500
Link For Model
Link for model
Previews
3D
Dimension
2D
Download CAD models