??
Catalog navigation
CAD model selection
Selectable products: 304
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
NF - Contactor relays - AC or DC Operated
Bill of material
ABB - 1SBH136064R2140 + NFZB40ERT-21U 24-60V50/60HZ 20-60VDC Contactor Relay
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Rated operation current Ie, 400 V
A
Connection type auxiliary circuit
Mounting method
Interface
Number of auxiliary contacts as normally closed contact, delayed switching
Modular version
Number of auxiliary contacts as normally open contact, leading
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as change-over contact
Number of auxiliary contacts as normally closed contact
With LED indication
Type of electrical connection of main circuit
Suitable for manual operation
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Customs tariff number
85364900
Type
Deeplink product page
Previews
3D
2D
Download CAD models