??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASOH
Description
NF-3281
Bill of material
NF-3281
Order Number
NF-3281
Thread
1/4-28UNF
Thread
PT1/8
D
2.5 mm
B
12 mm
Length
20 mm
Previews
3D
Dimension
2D
Download CAD models