??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
Next Generation (to 300 lb/ea)
Bill of material
3MNGQS
Part Number
3MNGQS
Series
Next Generation Series
Mounting Options
Stem/Plate Size
Expanding Adapter Stem
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Tread Type
Capacity
200 Lbs
Caster Brake
Load Height
4 1/4 Inch
Swivel Radius
2 13/16 Inch
Wheel Bearing
Material
Previews
3D
Dimension
2D
Download CAD models