??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
NEW DEAL Filter + Lubricator
Bill of material
1233006-F+L 1/4 20 RMSA N TMV
Code
1233006
Description
F+L 1/4 20 RMSA N TMV
Element
F+L
Threaded port
Degree of filtration
20µm
Condensate drain
RMSA
A
42 mm
B
170 mm
D
84 mm
EE
74 mm
G
10 mm
L
M4 hole
Catalogue
Catalogue
DFX
20
Previews
3D
Dimension
2D
Download CAD models