??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
New deal Circuit sectioning valves
Bill of material
1270001-V3V ND 1/4
Code
1270001
Description
V3V ND 1/4
Element
V3V
Threaded port
Condensate drain
A
42 mm
B
105 mm
C
42 mm
D
42 mm
EE
32 mm
F
10 mm
G
42 mm
I
32 mm
L
M4 hole
M
G 1/8
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models