??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
NETS, ETKS, PETS, BETS, SETS, AETTS, ABETTS - Circular Posts - Both Ends Tapped - Thread Diameter Configurable, Wrench Flats
Bill of material
NETS15-30-SC0-M5-N5
Part Number
Type
NETS
Material
Surface Treatment
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M (Coarse) Selection
N (Coarse) Selection
W
mm
l1
mm
L Dimension Tolerance Change
L Dimension Tolerance
±0.1 mm
L Dimension Accuracy Change
Left End Change The Effective Tap Depth
Right End Change The Effective Tap Depth
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
Previews
3D
Dimension
2D
Download CAD models