??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
NETM, ETKM, PETM, SETM, AETM, ABETM - Circular Posts - Both Ends Male Thread - Inlay Selectable Type
Bill of material
NETM12-25-M4-N4
Part No.
Type
NETM
Material
Surface Treatment
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
+/-0.05 mm
M (Coarse) Selection
N (Coarse) Selection
E
mm
F
mm
L Dimension Tolerance Change
L Dimension Accuracy Change
Thread Length at M thread end
MLC 0.1mm Increment
mm
Thread Length at N thread end
NLC 0.1mm Increment
mm
Wrench Flats
SC 0.5mm Increment
mm
W
0 mm
l1
0 mm
Through Hole for Hexagonal Wrench
HL 1mm Increment
mm
d
0.0 mm
Width Across Flats
0.0 mm
Previews
3D
Dimension
2D
Download CAD models