??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
NETLS, ETKLS, PETLS, SETLS, AETLS, ABETLS - Circular Posts Coarse Thread - Both Ends Male Thread with Wrench Flat
Bill of material
NETLS15-30-F12-SC0-M5-N5
Part Number
Type
NETLS
Material
Surface Treatment
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M (Coarse) Threaded Selection
N (Coarse) Threaded Selection
W
mm
l1
mm
A
mm
L Dimension Tolerance Change
L Dimension Tolerance
+/-0.1 mm
Relief
Through Hole for Hexagonal Wrench
HL 1mm Increment
mm
d
0.0 mm
MC
mm
g
mm
Previews
3D
Dimension
2D
Download CAD models