??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
NETK, ETKK, PETK, SETK, AETK, ABETK - Circular Posts - One End Male, One End Female Thread - Both Sides Inlay Selectable Type
Bill of material
NETK12-25-M4-N4
Part Number
Type
NETK
Material
Surface Treatment
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
+/-0.05 mm
M (Coarse) Threaded Selection
N (Coarse) Tapped Selection
E
mm
F
mm
P
mm
V
mm
L Dimension Tolerance Change
L Dimension Accuracy Change
Right End Change The Effective Tap Depth
Wrench Flats
SC 0.5mm Increment
mm
W
0 mm
l1
0 mm
No machining for P pilot at M thread end
No machining for V pilot at N thread end
PKH Pilot Diameter Specified
PKH 1mm Increment
mm
VKH Pilot Diameter Specified
VKH 1mm Increment
mm
Through Hole for Hexagonal Wrench
HL 1mm Increment
mm
d
0.0 mm
Width Across Flats
0.0 mm
MC
mm
g
mm
Previews
3D
Dimension
2D
Download CAD models