??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
NETJ, ETKJ, PETJ, SETJ, AETJ, ABETJ - Circular Posts with Pilot - Pilot Selectable - Both Ends Tapped
Bill of material
NETJ12-20-M4-N4
Part Number
Type
NETJ
Material
Surface Treatment
D
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
M (Coarse)
N (Coarse)
E
mm
F
mm
P
mm
V
mm
L Dimension Tolerance Change
L Dimension Accuracy Change
Left End Change The Effective Tap Depth
Right End Change The Effective Tap Depth
Wrench Flats
SC 0.5mm Increment
mm
W
0 mm
l1
0 mm
No Machining of P Inlay on M Thread End
No Machining of V Inlay on N Thread End
PKH Inlay Diameter Specified
PKH 1mm Increment
mm
VKH Inlay Diameter Specified
VKH 1mm Increment
mm
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
Previews
3D
Dimension
2D
Download CAD models