??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
NETH, ETKH, PETH, SETH, AETH, ABETH - Circular Posts - One End Threaded One End Tapped Thread Length Dia. Configurable, Standard
Bill of material
NETH15-30-F12-M5-N5
Part Number
Type
NETH
Material
Surface Treatment
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
M (Coarse)
N (Coarse)
A
mm
L Dimension Tolerance Change
L Dimension Tolerance
+/-0.1 mm
Right End Change The Effective Tap Depth
Undercut
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
Previews
3D
Dimension
2D
Download CAD models