??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
NETGS, ETKGS, PETGS, BETGS, SETGS, AETGS, ABETGS - Circular Posts - One End Threaded One End Tapped - Thread Length Configurable, Wrench Flats
Bill of material
NETGS15-30-SC0-M5-N5
Part Number
Type
NETGS
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M (Coarse) Selection
N (Coarse) Selection
W
mm
l1
mm
L Dimension Accuracy Change
Right End Change The Effective Tap Depth
Thread Length
MLC 0.1mm Increment
mm
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
MC
mm
g
mm
Previews
3D
Dimension
2D
Download CAD models