??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
NETGRF, ETKGRF, PETGRF, BETGRF, SETGRF, AETGRF, ABETGRF - Circular Posts - One End Male, One End Female Thread - Standard Type
Bill of material
NETGRF15-30
Part Number
Type
NETGRF
Material
Surface Treatment
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
M (Coarse)
L Dimension Tolerance Change
L Dimension Tolerance
+/-0.1 mm
L Dimension Accuracy Change
Thread Length
MLC 0.1mm Increment
mm
Through Hole for Hexagonal Wrench
HL 1mm Increment
mm
d
0.0 mm
Width Across Flats
0.0 mm
MC
mm
g
mm
Previews
3D
Dimension
2D
Download CAD models