??
Catalog navigation
Выбор CAD модели
Доступные продукты: 12
HELP_VARIABLE
Company
Misumi
Description
NETF, ETKF, PETF, SETF, AETTF, ABETTF - Circular Posts - Both Ends Tapped - Thread Diameter Configurable
Bill of material
NETF15-30-M5-N5
Part Number
Type
NETF
Material
Surface Treatment
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Введите значение для L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
M (Coarse) Selection
N (Coarse) Selection
Left End Change The Effective Tap Depth
Right End Change The Effective Tap Depth
L Dimension Tolerance Change
L Dimension Tolerance
±0.1 mm
L Dimension Accuracy Change
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей