??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NEN6-8GM40-E1-V3 - Inductive Sensors
Bill of material
NEN6-8GM40-E1-V3
Product Picture
MANUID
NEN6-8GM40-E1-V3
Short Description
Inductive sensor NEN6-8GM40-E1-V3
EAN
4050143195381
Manufacturer Type Description
NEN6-8GM40-E1-V3
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
6 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
55 mm
Switch frequency
1500.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.030
LENGTH
0.247
WIDTH
0.123
DEPTH
0.062
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型