??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NEN40-30GM60-E2 - Inductive Sensors
Bill of material
NEN40-30GM60-E2
Product Picture
MANUID
NEN40-30GM60-E2
Short Description
Inductive sensor NEN40-30GM60-E2
EAN
4050143033300
Manufacturer Type Description
NEN40-30GM60-E2
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
40 mm
Housing coating
Chromium-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
60 mm
Switch frequency
100.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
CN
WEIGHT
0.210
LENGTH
0.157
WIDTH
0.134
DEPTH
0.038
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD