??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
NEMA 4X Feed-Through Wireway, Reducers, Center
Bill of material
6644-4XSFRC
Part No.
6644-4XSFRC
Finish
Smooth Brushed Finish
D Width
7.75 Inch
D Width
197 mm
E Height
7.75 Inch
E Height
197 mm
M Width
4.00 Inch
M Width
102 mm
N Height
4.00 Inch
N Height
102 mm
Level of Details
Previews
3D
Dimension
2D
Download CAD models