??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
NEFSF6-3060, EFSF6-3060, HFSF6-3060, NEFST6-3060, HFST6-3060, EFSH6-3060, HFSH6-3060 - HFS6 Series Aluminum Extrusions 30,60 Square -2 Slots-
Bill of material
HFSF6-3060-50
Part Number
Type and Frame Selection
Material
Surface Treatment
Clear Anodize
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
Mass
kg/m
Sectional Area
mm2
Cross Sectional Moment of Inertia - lx
mm4
Cross Sectional Moment of Inertia - ly
mm4
Tapping
Depth on the Left Side
0 mm
Depth on the Right Side
0 mm
Tapping (Heli-Coil Insert)
M
0
Depth
0 mm
Tapping (Corner Section)
M
0
Depth
0 mm
High Precision Cut
45 Degree Cuts
Cutting Position Selection
Cutting Direction Selection for Left Side
Cutting Direction Selection for Right Side
Fastening Location Wrench Access Hole Alterations
Location Specified Wrench Access Hole Alteratons (Horizontal)
Location Specified Wrench Access Hole Alteratons (Vertical)
Location Specified Wrench Access Hole Alteratons (Crisscross)
DD6 Specification
d
mm
Hole Position Selection
Number of Left Side Hole
Hole Direction Selection for Left Side
Number of Right Side Hole
Hole Direction Selection for Right Side
H (Left)
0 mm
H (Right)
0 mm
J
0 mm
K
0 mm
Available Alteration Combinations (Fastening Location Wrench Access Hole on The Left Side)
Available Alteration Combinations (Fastening Location Wrench Access Hole on The Right Side)
Number of Hole (Horizontal)
AH 0.5mm Increment
mm
BH 0.5mm Increment
mm
CH 0.5mm Increment
mm
DH 0.5mm Increment
mm
EH 0.5mm Increment
mm
Number of Hole (Vertical)
AV 0.5mm Increment
mm
BV 0.5mm Increment
mm
CV 0.5mm Increment
mm
DV 0.5mm Increment
mm
EV 0.5mm Increment
mm
Number of Hole (Crisscross)
AP 0.5mm Increment
mm
BP 0.5mm Increment
mm
CP 0.5mm Increment
mm
DP 0.5mm Increment
mm
EP 0.5mm Increment
mm
Counterbore Hole in Specified Position (Vertical)
Z
d
0.0 mm
d1
0 mm
Number of Hole (Vertical)
XA 0.5mm Increment
mm
XB 0.5mm Increment
mm
XC 0.5mm Increment
mm
XD 0.5mm Increment
mm
XE 0.5mm Increment
mm
D Type Hole Alteration
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Right Side
H
0 mm
D
0.0 mm
S Type Hole Alteration
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Right Side
H
0 mm
D1
0.0 mm
D2
0.0 mm
M Type Hole Alteration
Hole Position Selection
Hole Direction Selection for Left Side
Hole Direction Selection for Right Side
H1
0 mm
D
0.0 mm
L Type Hole Alteration (Top)
H (Hole Qty.)
JLP 1mm Increment
mm
D
0.0 mm
L Type Hole Alteration (Bottom)
H (Hole Qty.)
KLP 1mm Increment
mm
D
0.0 mm
End Face C Chamfering
Previews
3D
Dimension
2D
Download CAD models