??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Needle Valve 15-20mm - DIN PN 10, Flanged End
Bill of material
VNDMHUEFD015
Order number
Nominal Size
mm
Nominal Size
Inch
Body Material
U-PVC
d
mm
D
mm
C
mm
n
4 mm
h
14 mm
L
160 mm
t
mm
W
82x82 mm
A
103 mm
H1
mm
H2
mm
H3
197 mm
Previews
3D
Dimension
2D
Download CAD models