目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.29.00481 SNG-BV 10 1.2 V 100SF SBS-4POS
Schmalz
Vacuum Components
Special grippers
Needle Grippers
Needle Grippers SNG-BV
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/spezialgreifer/nadelgreifer/nadelgreifer_sng_bv/10_01_29_00481.prj},{NB=SCHMALZ 10.01.29.00481 SNG-BV 10 1.2 V 100SF SBS-4POS},{NAME=10_01_29_00481},{INAME=10_01_29_00481},{SHA256=J0zoF4vrCV/7iwPcF8Gzwf6DpYPxcvMOltABMyI1p8Q=},{NNCUSTOM=SNG-BV 10 1.2 V 100SF SBS-4POS},{NTCUSTOM=Nadelgreifer},{NBCUSTOM=SNG-BV 10 1.2 V 100SF SBS-4POS},{LINACUSTOM=SNG-BV 10 1.2 V 100SF SBS-4POS},{ARTNR=10.01.29.00481},{C114=100},{C121=100},{C132=M5-IG},{C135=G1/8\"-IG},{C138=G1/8\"-IG},{C633=M4-IG},{C679=M5-IG},{C117=56},{C116=29.7},{C111=149},{C2051=30},{C628=20},{C625=20},{C2108=9},{C2191=7},{C1490=10},{C1491=1.2},{C1493=Variabler Hub},{C927=Standard Flow},{C662=Beliebig},{C2201=3,0 ... 7,0},{C575=620},{C2220=5 ... 60}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Needle Grippers SNG-BV - SNG-BV 10 1.2 V 100SF SBS-4POS
Bill of material
SCHMALZ 10.01.29.00481 SNG-BV 10 1.2 V 100SF SBS-4POS
Name
10_01_29_00481
NNCUSTOM
SNG-BV 10 1.2 V 100SF SBS-4POS
NTCUSTOM
Nadelgreifer
NBCUSTOM
SNG-BV 10 1.2 V 100SF SBS-4POS
LINACUSTOM
SNG-BV 10 1.2 V 100SF SBS-4POS
Order number
10.01.29.00481
B
100
mm
D
100
mm
G1
M5-IG
G2
G1/8"-IG
G3
G1/8"-IG
G4
M4-IG
G5
M5-IG
H
56
mm
H2
29.7
mm
L
149
mm
W (E)
30
°
X1
20
mm
Y1
20
mm
Z(all)
9
mm
Z (NA)
7
mm
Anzahl Nadeln
10
Nadeldurchmesser
1.2
mm
Zusatzfunktion
Variabler Hub
Bauform
Standard Flow
Einbauposition
Beliebig
Druckbereich (Betriebsdruck)
3,0 ... 7,0
bar
Weight
620
g
Umgebungstemperatur
5 ... 60
°C
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型