??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NEB4-8GM50-E2-V3 - Inductive Sensors
Bill of material
NEB4-8GM50-E2-V3
Product Picture
MANUID
NEB4-8GM50-E2-V3
Short Description
Inductive sensor NEB4-8GM50-E2-V3
EAN
4050143012329
Manufacturer Type Description
NEB4-8GM50-E2-V3
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
quasi-flush
Switching distance
4 mm
Housing coating
Chromium-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
45.5 mm
Switch frequency
500.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
LK
WEIGHT
0.020
LENGTH
0.034
WIDTH
0.080
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD