??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NEB3-F41-E3-V3 - Inductive Sensors
Bill of material
NEB3-F41-E3-V3
Product Picture
MANUID
NEB3-F41-E3-V3
Short Description
Inductive sensor NEB3-F41-E3-V3
EAN
4050143039500
Manufacturer Type Description
NEB3-F41-E3-V3
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
quasi-flush
Switching distance
3 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
8 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Brass
Length of sensor
50 mm
Height of sensor
8 mm
Switch frequency
1000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.020
LENGTH
0.060
WIDTH
0.010
DEPTH
0.060
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD