??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NEB3-6,5M40-E0-V1 - Inductive Sensors
Bill of material
NEB3-6,5M40-E0-V1
Product Picture
MANUID
NEB3-6,5M40-E0-V1
Short Description
Inductive sensor NEB3-6,5M40-E0-V1
EAN
4050143162055
Manufacturer Type Description
NEB3-6,5M40-E0-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
quasi-flush
Switching distance
3 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
6.5 mm
Design of control output
NPN
Housing construction form
cylinder smooth
Housing material
Brass
Length of sensor
65 mm
Switch frequency
3500.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés