??
Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Special Springs
Description
NE 16x2 - Gas ejectors
Bill of material
NE16x2-125-B-GR
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
1 mm
Diameter
13.4 mm
Rod Diameter
6.0 mm
Pressure
bar
Pressure min.
10 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Initial force
daN
Isothermal end force
1.57xF0 daN
Polythrophic end force
2.03xF0 daN
Surface
0.28 cm^2
Maximum speed
1.8 m/s
Strokes/minute
Cicli/minuto
Weight
kg
Temperature min
0 °C
Temperature max
80 °C
Previews
3D
Dimension
2D
Download CAD models