??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NDR51_52 - Polyurethane buffer stop ·Standard Type/Thin Wall Type
Bill of material
NDR51-6
Code
Type
Material
Polyurethane
Hardness
Shore A90
Color
Natural Color
Specifications
A
42
B
25
B1
13
F
30
K
12
T
d
d1
h
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models