??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ND-s China Prod. only - Direct Drive
Bill of material
NMR-SAEJA2A-131AN
Motor type
ND110-65-FSN
Model no.
NMR-SAEJA2A-131AN
Flange type
Flange type
Table surface rotation accuracy
μm
Motor construction
Power source
200 ACV
Outside diameter
112 mm
Height
66 mm
Rated torque
4.2 N*m
Max torque
10.5 N*m
Magnetic pole detection method
Absolute position detection
Rated rotation speed
5 rps
Rated output
131 W
Rated current
2 A
Encoder type
Absolute
Detection pulse
2097152 ppr
Electrical detection resolution
0.618 arcsec
Allowable moment load
6.1 N*m
Allowable axial load
1.1 kN
Rotor moment of inertia
0.00039 kg*m^2
Mass
2.2 kg
Product Info
Product Info
Previews
3D
Dimension
2D
Download CAD models