??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hönger
Description
ND - Micro Precision Linear Slide (Rolls)
Bill of material
ND 1-25.12(0)
Model code
Height-matched
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
mm
B
mm
B1
mm
DW
1.5 mm
Length
mm
HUB
mm
L1
5.0 mm
L2
2x7.5 mm
L3
3.5 mm
L4
1x18 mm
BA1
10 mm
BA2
14 mm
TA1
4 mm
TA2
3.5 mm
Thread
M2.5
Thread
M2.5
C
200 N
MD
0.80 Nm
Ml/Mr
0.90 Nm
Weight
0.02 kg
Previews
3D
2D
Download CAD models