NCQ8WN150-012
SMC Corporation
执行元件
英寸尺寸气缸
NCQ8 Compact Cylinder
Powered by
CAD模型選擇
{smc_jp/actuator/inch_size_cylinder/ncq8/ncq8w_asmtab.prj},{NB=NCQ8WN150-012(0_0)},{BORE=(150) 1 1/2\"},{MOUNT=(N) Screw clearance hole, through},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=012},{POS=0},{BODY=},{OMSC=},{THREAD2=0},{PPATH=ncq8w/assembly/ncq8w_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
公司
SMC Corporation
描述
NCQ8W/NCDQ8W - Compact Cylinder/Double Acting Double Rod
明细表
NCQ8WN150-012
Nominal bore size
(150) 1 1/2"
(150) 1 1/2"
Mounting
(N) Screw clearance hole, through
(N) Screw clearance hole, through
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
(012) 1/8"
(025) 1/4"
(037) 3/8"
(050) 1/2"
(062) 5/8"
(075) 3/4"
(087) 7/8"
(100) 1"
(125) 1 1/4"
(150) 1 1/2"
(175) 1 3/4"
(200) 2"
(250) 2 1/2"
(300) 3"
(350) 3 1/2"
(400) 4"
(012) 1/8"
(025) 1/4"
(037) 3/8"
(050) 1/2"
(062) 5/8"
(075) 3/4"
(087) 7/8"
(100) 1"
(125) 1 1/4"
(150) 1 1/2"
(175) 1 3/4"
(200) 2"
(250) 2 1/2"
(300) 3"
(350) 3 1/2"
(400) 4"
Position
英寸
Body option
(-) Standard (Female rod end)
(C) Rubber bumper
(M) Male rod end
(CM) Rubber bumper/Male rod end
(-) Standard (Female rod end)
(C) Rubber bumper
(M) Male rod end
(CM) Rubber bumper/Male rod end
Made to order
(-) Standard
(-XB6) High temp.
(-XC4) With scraper
(-) Standard
(-XB6) High temp.
(-XC4) With scraper
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型