??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN8-12GM40-Z5-V1 - Inductive Sensors
Bill of material
NCN8-12GM40-Z5-V1
Product Picture
MANUID
NCN8-12GM40-Z5-V1
Short Description
Inductive sensor NCN8-12GM40-Z5-V1
EAN
4050143012091
Manufacturer Type Description
NCN8-12GM40-Z5-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
8 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
35 mm
Switch frequency
750.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.030
LENGTH
0.127
WIDTH
0.111
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD