??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN40-FP-W-T-P1 - Inductive Sensors
Bill of material
NCN40-FP-W-T-P1
Product Picture
MANUID
NCN40-FP-W-T-P1
Short Description
Inductive sensor NCN40-FP-W-T-P1
EAN
4050143014132
Manufacturer Type Description
NCN40-FP-W-T-P1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
40 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
AC
Width of sensor
80 mm
Design of control element
Design of control output
Two-wire
Housing construction form
Block
Housing material
Polyester
Length of sensor
80 mm
Height of sensor
40 mm
Switch frequency
20.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.440
LENGTH
0.099
WIDTH
0.123
DEPTH
0.050
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели