??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN4-V3-N0-V5 - Inductive Sensors
Bill of material
NCN4-V3-N0-V5
Product Picture
MANUID
NCN4-V3-N0-V5
Short Description
Inductive sensor NCN4-V3-N0-V5
EAN
4050143454976
Manufacturer Type Description
NCN4-V3-N0-V5
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
4 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Width of sensor
27.8 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Block
Housing material
Polyester
Length of sensor
16 mm
Height of sensor
10.2 mm
Switch frequency
2000.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.040
WIDTH
0.020
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models