??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN4-12GM60-B3B-C2-V1 - Inductive Sensors
Bill of material
NCN4-12GM60-B3B-C2-V1
Product Picture
MANUID
NCN4-12GM60-B3B-C2-V1
Short Description
Inductive sensor NCN4-12GM60-B3B-C2-V1
EAN
4050143032280
Manufacturer Type Description
NCN4-12GM60-B3B-C2-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
4 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
programmable/configurable
Diameter of sensor
12 mm
Design of control output
AS interface
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
60 mm
Switch frequency
500.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.030
LENGTH
0.104
WIDTH
0.083
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir