??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN4-12GM40-Z1-10M-Y315088 - Inductive Sensors
Bill of material
NCN4-12GM40-Z1-10M-Y315088
Product Picture
MANUID
NCN4-12GM40-Z1-10M-Y315088
Short Description
Inductive sensor NCN4-12GM40-Z1-10M-Y315088
EAN
4050143469673
Manufacturer Type Description
NCN4-12GM40-Z1-10M-Y315088
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
4 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
800.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.160
LENGTH
0.150
WIDTH
0.160
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models