??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN4-12GM40-E2-V1-3G-3D - Inductive Sensors
Bill of material
NCN4-12GM40-E2-V1-3G-3D
Product Picture
MANUID
NCN4-12GM40-E2-V1-3G-3D
Short Description
Inductive sensor NCN4-12GM40-E2-V1-3G-3D
EAN
4050143453955
Manufacturer Type Description
NCN4-12GM40-E2-V1-3G-3D
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
4 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
52 mm
Switch frequency
2200.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.030
LENGTH
0.093
WIDTH
0.047
DEPTH
0.023
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir