??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN4-12GM35-N0-V1 - Inductive Sensors
Bill of material
NCN4-12GM35-N0-V1
Product Picture
MANUID
NCN4-12GM35-N0-V1
Short Description
Inductive sensor NCN4-12GM35-N0-V1
EAN
4050143454617
Manufacturer Type Description
NCN4-12GM35-N0-V1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
4 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
12 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
800.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.030
LENGTH
0.063
WIDTH
0.032
DEPTH
0.016
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models