??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN3-F31K-N4 - Inductive Sensors
Bill of material
NCN3-F31K-N4
Product Picture
MANUID
NCN3-F31K-N4
Short Description
Inductive sensor NCN3-F31K-N4
EAN
4050143454488
Manufacturer Type Description
NCN3-F31K-N4
Material of the housings
Plastic
min. ambient temperature
-25 °C
Switching distance
3 mm
Voltage type
DC
Width of sensor
65 mm
Design of control output
Two-wire
Housing construction form
Block
max. ambient temperature
100.00 °C
Length of sensor
77.5 mm
Height of sensor
35.5 mm
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.180
LENGTH
0.090
WIDTH
0.065
DEPTH
0.040
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드