??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN3-F25-N4-V1 - Inductive Sensors
Bill of material
NCN3-F25-N4-V1
Product Picture
MANUID
NCN3-F25-N4-V1
Short Description
Inductive sensor NCN3-F25-N4-V1
EAN
4050143454457
Manufacturer Type Description
NCN3-F25-N4-V1
Material of the housings
Plastic
min. ambient temperature
-25 °C
Switching distance
3 mm
Voltage type
DC
Width of sensor
52 mm
Design of control output
Two-wire
Housing construction form
Block
max. ambient temperature
100.00 °C
Length of sensor
52 mm
Height of sensor
20 mm
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.040
LENGTH
0.100
WIDTH
0.050
DEPTH
0.025
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models