??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN25-F35-A2-250-V1 - Inductive Sensors
Bill of material
NCN25-F35-A2-250-V1
Product Picture
MANUID
NCN25-F35-A2-250-V1
Short Description
Inductive sensor NCN25-F35-A2-250-V1
EAN
4050143017874
Manufacturer Type Description
NCN25-F35-A2-250-V1
Maximum operating ambient temperature
250.00 °C
Minimum operating ambient temperature
0.00 °C
mechanical installation conditions
flush
Switching distance
25 mm
Material of the active surface
PTFE
Voltage type
DC
Width of sensor
44 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Length of sensor
56 mm
Height of sensor
40 mm
Switch frequency
20.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.740
LENGTH
0.250
WIDTH
0.225
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models