??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN15-30GM40-N0-V1 - Inductive Sensors
Bill of material
NCN15-30GM40-N0-V1
Product Picture
MANUID
NCN15-30GM40-N0-V1
Short Description
Inductive sensor NCN15-30GM40-N0-V1
EAN
4050143456758
Manufacturer Type Description
NCN15-30GM40-N0-V1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
30 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
55 mm
Switch frequency
150.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.100
LENGTH
0.060
WIDTH
0.030
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model