??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN15-30GM40-N0-30M - Inductive Sensors
Bill of material
NCN15-30GM40-N0-30M
Product Picture
MANUID
NCN15-30GM40-N0-30M
Short Description
Inductive sensor NCN15-30GM40-N0-30M
EAN
4050143456741
Manufacturer Type Description
NCN15-30GM40-N0-30M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
30 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
150.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
1.860
LENGTH
0.258
WIDTH
0.255
DEPTH
0.159
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)