??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCN15-30GM40-N0-20M - Inductive Sensors
Bill of material
NCN15-30GM40-N0-20M
Product Picture
MANUID
NCN15-30GM40-N0-20M
Short Description
Inductive sensor NCN15-30GM40-N0-20M
EAN
4050143456734
Manufacturer Type Description
NCN15-30GM40-N0-20M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
30 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
150.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
1.130
LENGTH
0.200
WIDTH
0.200
DEPTH
0.070
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели