NCMKB106-0050S
SMC Corporation
执行元件
英寸尺寸气缸
NCM Stainless Steel Body Cylinders
Powered by
CAD模型選擇
{smc_jp/actuator/inch_size_cylinder/ncm/ncmk_s_asmtab.prj},{NB=NCMKB106-0050S(0_0_0)},{BORE=(106) 1-1/16\"},{BOREX=106},{MOUNT=(B) Front nose mount},{MOUNTX=B},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=0.5},{POS=0},{STOP=0},{ACTION=(S) Spring return},{THREAD=0},{JMMODEL=JM-03},{MJMMODEL=JM-08},{PPATH=ncmk_s/assembly/ncmk_s_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
公司
SMC Corporation
描述
NCMK_S/NCDMK_S - Air Cylinder: Non-rotating Rod, Single Acting, Spring Return
明细表
NCMKB106-0050S
Bore size
(106) 1-1/16"
(106) 1-1/16"
Mounting
(B) Front nose mount
(B) Front nose mount
Built-in magnet
(-) None
(D) Built-in magnet with auto switch
(-) None
(D) Built-in magnet with auto switch
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
0.500
1.000
1.500
2.000
3.000
4.000
5.000
6.000
0.500
1.000
1.500
2.000
3.000
4.000
5.000
6.000
英寸
Position
英寸
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Bumper
(-) Without bumper
(-) Without bumper
Action
(S) Spring return
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型