??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
NCHS, NCHB, NCHP - Manual Switching Valve -Panel Mount 2-Port, 3-Port-
Bill of material
NCHS2-8A
Part No.
Type Selection
No.
Nominal
Direction
No. of Ports
Piping Connection Caliber IN-OUT
Rc1/4
Piping Connection Caliber EX
Position Number
2
Effective Sectional Area
18 mm^2
Operating Pressure Range
MPa
Operating Temperature Range (deg Celsius)
5~60
Bearing Used Fluid
Air
Mass
g
Previews
3D
Dimension
2D
Download CAD models