??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
NCG Series - Non-metallic Cord Grips
Bill of material
NCG38 35
Part No.
NCG38 35
Series
NCG
Size
Cable Range
0.10" - 0.35" (2.5mm - 8mm)
Weight
2 Lbs. per 100
A
0.730 Inch
B
0.870 Inch
D
0.380 Inch
J
1.500 Inch
K
0.200 Inch
L
0.430 Inch
T
0.630 Inch
Level of Details
Previews
3D
Dimension
2D
Download CAD models