??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
NCDR - Dual Redundancy Network Card
Bill of material
NCDR(architecture_300)
Part Number
NCDR
LOD Destination
LOD Level
Additional Part Numbers
N/A
Product Family
Dual Redundancy Network Card
Manufacturer
Eaton Electrical Systems Ltd.
Manufacturer Address
Wheatley Hall Road, Doncaster, DN2 4NB
Contact Email
FireTechSupport@eaton.com
Telephone No.
+44 (0) 1302 303303
Fax No.
+ 44 (0) 1302 367155
Certified Standard
N/A
DoP No.
N/A
Length (Depth)
68 mm
Width
125 mm
Height
20 mm
Weight
0.066 kg
Colour
Green
Important Information
N/A
Description
The NCDR is the heart beat of the Eaton true Pier-to Pier fault tolerant network. It allows information from any Eaton input and output device to be passed over the network and display on any Eaton Addressable Fire panels or remote display such the Site monitor.Information such as Fire, General Alarm, Pre-alarm Faults, Disablement and status information from any panel is accessible on the Eaton Pier to Pier network thus allowing site wide cause and effect functionality.Simply by adding and connecting the NCDR network card allows any Eaton addressable Fire Alarm control Panel to be networked. All other panels on the network will be instantly aware of a panel as soon as it is given valid network address, thus allowing additional panels to be added a any time with a minimum amount of re-programming.
PDF Info
PDF Info
WEB Info
WEB Info
Previews
3D
Dimension
2D
Download CAD models