??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB50-FP-E2-C-P3-V1 - Inductive Sensors
Bill of material
NCB50-FP-E2-C-P3-V1
Product Picture
MANUID
NCB50-FP-E2-C-P3-V1
Short Description
Inductive sensor NCB50-FP-E2-C-P3-V1
EAN
4050143017997
Manufacturer Type Description
NCB50-FP-E2-C-P3-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
50 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
84 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
84 mm
Height of sensor
40 mm
Switch frequency
1.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.560
LENGTH
0.099
WIDTH
0.123
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models