??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB5-18GM60-B3B-V1 - Inductive Sensors
Bill of material
NCB5-18GM60-B3B-V1
Product Picture
MANUID
NCB5-18GM60-B3B-V1
Short Description
Inductive sensor NCB5-18GM60-B3B-V1
EAN
4050143185436
Manufacturer Type Description
NCB5-18GM60-B3B-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
5 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
programmable/configurable
Diameter of sensor
18 mm
Design of control output
AS interface
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
70 mm
Switch frequency
100.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.060
LENGTH
0.095
WIDTH
0.048
DEPTH
0.024
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型