??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB5-18GM40-Z0-3G-3D-10M - Inductive Sensors
Bill of material
NCB5-18GM40-Z0-3G-3D-10M
Product Picture
MANUID
NCB5-18GM40-Z0-3G-3D-10M
Short Description
Inductive sensor NCB5-18GM40-Z0-3G-3D-10M
EAN
4050143458035
Manufacturer Type Description
NCB5-18GM40-Z0-3G-3D-10M
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
5 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
350.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.360
LENGTH
0.194
WIDTH
0.097
DEPTH
0.048
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型